Product overview
Description
The X-CUBE-LCSENSOR is an STM32Cube Expansion Package. The software runs on STM32 microcontrollers. It includes examples for gas or water metering with an LC sensor.
The X-CUBE-LCSENSOR is the starting point for the implementation of gas or water meter applications based on the inductive detection of the rotation of a mechanical wheel.
The software comes with implementation examples running on the NUCLEO-L476RG board, and NUCLEO-U575ZI-Q board featuring LPBAM.
-
All features
- Contains one subpackage for the STM32L4 Series and one subpackage for the STM32U5 Series
- Example code for LC sensor metering evaluation on the NUCLEO-L476RG board
- Basic counting with one LC sensor
- Counting with several LC sensors for rotation and direction detection of one or two rotating wheels
- Tachometer with two LC sensors for speed and direction detection of a rotating wheel
- Example code for LC sensor metering on the NUCLEO-U575ZI-Q board featuring LPBAM
- Counting demonstration with four LC sensors: rotation and direction detections to use with a rotating wheel
- Operation of the peripherals used by the LC sensor application in autonomous mode down to Stop 2 mode
- Support of a variety of integrated development environments such as IAR Systems® IAR Embedded Workbench®, Arm® Keil® MDK-ARM, and GCC-based IDEs such as STM32CubeIDE
- Example code for LC sensor metering evaluation on the NUCLEO-L476RG board
- Each subpackage is a starting point for gas or water metering development based on STM32 microcontrollers
- Contains one subpackage for the STM32L4 Series and one subpackage for the STM32U5 Series