Product overview
Description
X-LINUX-AWS is an STM32 MPU OpenSTLinux Expansion Package that targets Amazon Web Services® AWS IoT Greengrass™ V2 for STM32MP13xx and STM32MP25xx microprocessors.
It integrates the Greengrass nucleus component to connect to AWS IoT Core™ to start and accelerate the development of an IoT solution.
In addition, this OpenSTLinux Expansion Package provides good security practices with the integration of a secure solution for credential storage. This solution is based on the usage of OP-TEE or TPM with X-LINUX-TPM integration.
X-LINUX-AWS includes a demonstration application in which the AWS IoT Greengrass™ core device subscribes and publishes on a local MQTT network and on AWS IoT Core™. This is achieved through the component deployment of an MQTT broker and bridge.
-
All features
- AWS IoT Greengrass™ V2 integration
- Secured credential storage with one of the following solutions
- OP-TEE
- TPM with the X-LINUX-TPM integration
- Application sample based on GTK® to publish and subscribe on MQTT topics
- Compatible with the Yocto Project® build system Scarthgap
- Validated over the OpenSTLinux Distribution v6.0 on STM32MP135F-DK, STM32MP257F-DK, and STM32MP257F-EV1
Get Software
Part Number | General Description | Latest version | Supplier | ECCN (EU) | ECCN (US) | Download | |
---|---|---|---|---|---|---|---|
X-LINUX-AWS | STM32 MPU OpenSTLinux Expansion Package for AWS Greengrass | 6.0.1 | ST | NEC | 5D992.c | Go to site |