Product overview
Description
X-LINUX-AZURE is an STM32 MPU OpenSTLinux Expansion Package that targets Microsoft® Azure® IoT Edge for STM32MP25xx microprocessors.
It integrates the IoT Edge runtime modules to turn an STM32MP25xx MPU into an IoT Edge device to start and accelerate the development of an IoT solution.
In addition, this OpenSTLinux Expansion Package provides good security practices with the integration of a secure solution for credential storage. This solution is based on the usage of OP-TEE or TPM with X-LINUX-TPM integration.
X-LINUX-AZURE includes a graphical demonstration application that interacts with IoT Edge runtime to display configuration, or list and restart installed modules.
-
All features
- Azure® IoT Edge integration
- Secured credential storage with one of the following solutions
- OP-TEE
- TPM with the X-LINUX-TPM integration
- Application sample based on GTK®
- Compatible with the Yocto Project® build system Scarthgap
- Validated over the OpenSTLinux Distribution v6.0 on STM32MP257F-DK and STM32MP257F-EV1