Product overview
Description
X-LINUX-IOT01E/A is an STM32 MPU OpenSTLinux software expansion package, which runs on the Arm® Cortex® A7-based core of the STM32MP1 microprocessor.
In the STM32MP157F-DK2 discovery kit, it demonstrates the SPIRIT1 and LSM6DSOX-based applications, using the X-STM32MP-IOT01E and X-STM32MP-IOT01A hardware expansion boards.
The X-LINUX-IOT01E/A includes a user-mode Linux driver for the SPIRIT1 module and the Python-based application accessing the LSM6DSOX via an open GTK-based GUI.
SPIRIT1 is a low data rate, low-power Sub 1GHz transceiver, intended for RF wireless applications in the sub-1 GHz band.
LSM6DSOX is a system-in-package that features a 3-axis digital accelerometer and a 3-axis digital gyroscope.
An example application is included in the software package.
The source code can be imported to any Linux platform.
-
All features
- Linux user space driver for SPIRIT1
- Peer-to-peer connectivity between the STM32MP157F-DK2 discovery kit and the SPIRIT1-based sensor node
- Integration with the asset tracking dashboard
- Sample application available for the X-STM32MP-IOT01E and X-STM32MP-IOT01A expansion board for the STM32MP157F-DK2 discovery kit
- Complete source code is provided for development on the Yocto-based OpenSTLinux platform
- Meta-layer for integration with ST Yocto distribution package
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
