X-LINUX-NFC6

Active
Design Win

STM32 MPU OpenSTLinux software expansion package for RFAL-based NFC applications

Get Software Get Software Download databrief

Product overview

Description

X-LINUX-NFC6 is an STM32 MPU OpenSTLinux software expansion package that runs on the dual ARM® Cortex® A7-based core of the STM32MP1 Series microprocessor on the STM32MP157F-DK2 discovery kit to demonstrate RFAL-based NFC applications.

The X-LINUX-NFC6 includes sample NFC applications and radio frequency abstraction library (RFAL) that provides a common interface to make the upper software layers independent of the lower-level devices.

This package can be used to develop and evaluate NFC-based applications for different NFC tag type technologies using the RFAL library.

The software package supports all the ST25R3916 lower-layer protocols and some higher layer protocols to abstract RF communication.

An example application is also part of this software package for evaluation.

The source can be ported to any Linux platform.

  • All features

    • Linux user space RFAL driver to run NFC-based applications
    • Linux host communications with ST25R3916
    • RFAL library for all NFC technology type cards
    • Sample application available for X-NUCLEO-NFC06A1 NFC card reader expansion board to detect NFC type tag
    • Ready-to-use binary image (to be flashed on the STM32MP157F-DK2 micro-SD) and source code for development on OpenSTLinux platform
    • Meta layer for integration with ST Yocto distribution package

Get Software