X-LINUX-QT

Active
Design Win

STM32 MPU OpenSTLinux Expansion Package for QT Framework

Get Software Get Software Download databrief

Product overview

Description

X-LINUX-QT is an STM32 MPU OpenSTLinux Expansion Package that targets Qt based application and graphical user interface (GUI) development for STM MPU microprocessors. It contains Linux® Qt™ Frameworks, as well as an ST Application Launcher based on Qt™ Framework and application examples to get started with Qt application development.

The Qt framework contains a comprehensive set of highly intuitive and modularized C++ library classes and is loaded with APIs to simplify your application development. Qt produces highly readable, easily maintainable and reusable code with high runtime performance and small footprint – and it's cross-platform.

This expansion package is a complete ecosystem that allow developers working with OpenSTLinux to create Qt based application very easily.

  • All features

    • OpenSTLinux QT extension for STM32 MPU microprocessors
    • Compatible with the Yocto Project build system
    • Qt based application and graphical user interface development

Get Software

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.