X-LINUX-TPM

Active
Design Win

X-LINUX-TPM expansion packages enables STSAFE-TPM standardized and certified security services on STM32MPx Series (Yocto based distributions)

Get Software Download databrief

Product overview

Description

The X-LINUX-TPM OpenSTLinux Expansion Package provides the software add-ons for the integration of the STSAFE-TPM trusted platform module into the STM32 MPU OpenSTLinux Distribution. The typical services provided by TPM 2.0 are:

  • Cryptographic keys generation, protection, management, and usage
  • Cryptographic device identity
  • Device attestation
  • Measured boot
  • Secure storage
  • Other functions including hashing, random number generation, and secure clock

The STSAFE-TPM product benefits from Common Criteria, FIPS 140, and TCG certifications.

  • All features

    • Integration of the STSAFE-TPM trusted platform module 2.0 based on ST33KTPM and ST33HTPH2Xxxx devices
    • Support for SPI and I2C
    • Integration of the TPM software stack (libtss), TPM2 tools, and OpenSSL
    • Validated with the STM32 MPU evaluation tools STM32MP135F-DK, STM32MP157F-DK2, and STM32MP257F-EV1
    • Validated with the STSAFE evaluation boards STPM4RasPI and STPM4RasPIV21

Get Software