X-LINUX-TSNSWCH

Active
Design Win

STM32 MPU OpenSTLinux Expansion Package to enable Hardware Ethernet Switch and TSN tools configuration

Get Software Get Software Download databrief

Product overview

Description

X-LINUX-TSNSWCH is an OpenSTLinux Expansion Package that targets both the time-sensitive networking (TSN) feature and the hardware Ethernet switch configuration in Linux®.

By default, the OpenSTLinux Distribution enables and manages TSN. Adding X-LINUX-TSNSWCH to the Linux® distribution makes the hardware Ethernet switch ready to use. In addition, it installs the TSN tools on the platform to configure the Ethernet interfaces.

The X-LINUX-TSNSWCH Expansion Package is a Yocto layer. It provides the necessary material to generate software for managing TSN and the hardware Ethernet switch at the userland and Linux® kernel levels. It eases development for a user wanting to achieve one of the following goals:

  • Configure and activate the hardware Ethernet switch
  • Install tools to optimize TSN configurations
  • Use the hardware Ethernet switch with or without the TSN function
  • Have the necessary utilities to configure TSN endpoints

  • All features

    • OpenSTLinux time-sensitive networking (TSN) and Ethernet switch extension for STM32MP2 microprocessors
    • Compatible with the Yocto Project® build system
    • Configuration and activation of the hardware Ethernet switch
    • Installation of tools to optimize TSN configurations
    • Possibility to use the switch with or without the TSN function
    • Necessary utilities to configure TSN endpoints

Get Software

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.