32F411EDISCOVERY

Active

Discovery kit with STM32F411VE MCU

Download databrief Order Direct

Product overview

Description

The 32F411EDISCOVERY Discovery kit helps users to discover the STM32F411 entry-level microcontrollers in the STM32F4 Series, and develop their applications easily. It offers everything required for beginners and experienced users to get started quickly.

Based on the STM32F411VET6, it includes an ST-LINK/V2 embedded debug tool, a gyroscope, an e-compass, a digital microphone, an audio DAC with integrated class‑D speaker driver, an OTG Micro-AB connector, LEDs, and push-buttons.

  • All features

    • STM32F411VET6 microcontroller featuring 512 Kbytes of Flash memory and 128 Kbytes of RAM in an LQFP100 package
    • USB OTG FS
    • ST MEMS 3-axis digital output gyroscope
    • ST MEMS 3D digital linear accelerometer and magnetic sensor
    • ST MEMS digital microphone
    • Audio DAC with integrated class‑D speaker driver
    • Eight LEDs:
      • LD1 (red/green) for USB communication
      • LD2 (red) for 3.3 V power on
      • Four user LEDs: LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
      • Two USB OTG LEDs: LD7 (green) VBUS and LD8 (red) over-current
    • Two user and reset push-buttons
    • Board connectors:
      • USB OTG FS Micro-AB connector
      • ST-LINK Mini-B USB connector
      • Extension header for all LQFP100 I/Os for quick connection to the prototype board and easy probing
    • Flexible power-supply options:
      • ST-LINK USB connector
      • External 5 V supply voltage
    • On-board ST-LINK/V2 debugger/programmer with mode selection switch to use the kit as a standalone ST-LINK probe (featuring an SWD connector for programming and debugging)
    • Comprehensive free software including a variety of examples, part of the STM32CubeF4 MCU Package or STSW-STM32136 for legacy Standard Libraries usage
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.