32F769IDISCOVERY

Active

Discovery kit with STM32F769NI MCU

Download databrief Order Direct

Product overview

Description

The 32F769IDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®‑M7 core-based STM32F769NI microcontroller.

The Discovery kit enables a wide diversity of applications taking benefit from audio, multi‑sensor support, graphics, security, video, and high‑speed connectivity features.

The ARDUINO® connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards.

  • All features

    • STM32F769NIH6  Arm® Cortex®‑M7 core-based microcontroller with 2 Mbytes of flash memory and 532 Kbytes of RAM, in a TFBGA216 package
    • 4-inch 800 x 472‑pixel capacitive touch TFT color LCD with serial interface (on STM32F769I-DISCO only)
    • Optional display accessories: HDMI and DSI adapters
    • SAI audio codec
    • Four digital ST MEMS microphones on DFSDM inputs
    • 128‑Mbit SDRAM
    • 512‑Mbit Quad-SPI flash memory
    • Reset and user push-buttons
    • Board connectors:
      • MIPI DSI®
      • SPDIF RCA input and output
      • Audio line input and output jacks
      • Stereo speaker output
      • microSD™ card holder with an included card
      • Wi‑Fi® or Ext-EEP daughterboard
      • USB Micro-B
      • USB Micro-AB
      • IEEE-802.3-2002 compliant Ethernet
      • ARDUINO® Uno V3
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Flexible power-supply options:
      • ST-LINK/V2-1 USB connector
      • USB OTG HS connector
      • 5 V delivered by RJ45 (Power over Ethernet)
      • 5 V delivered by ARDUINO® or external connector
      • USB charger
    • Power over Ethernet based on IEEE 802.3af (powered device from 48 to 5 V, 3 W)
    • External application power supply: 3.3 V and 5 V
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.