Product overview
Description
The 32L4R9IDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®-M4 core-based STM32L4R9AI microcontroller.
Leveraging the innovative ultra-low-power oriented features, 640 Kbytes of embedded RAM, graphics performance (Chrom-ART Accelerator), and DSI controller offered by the STM32L4R9AI, the 32L4R9IDISCOVERY Discovery kit enables users to easily prototype applications with state-of-the-art energy efficiency, as well as stunning audio and graphics rendering with direct support for AMOLED DSI round LCD display.
For even more user-friendliness, the on-board ST-LINK/V2-1 debugger provides out-of-the-box programming and debugging capabilities.
-
All features
- STM32L4R9AII6 Arm®-based microcontroller with 2-Mbyte Flash memory and 640-Kbyte RAM in UFBGA169 package
- 1.2" 390x390 pixel AMOLED round display panel with 16 million colors depth, MIPI® DSI interface and capacitive touch panel
- USB OTG FS
- On-board current measurement
- SAI audio codec
- ST-MEMS digital microphones
- 16-Mbit asynchronous PSRAM
- 512-Mbit Octo-SPI Flash
- 2 user LEDs
- 1 reset push-button
- 4-direction joystick with selection button
- Board connectors:
- 8-bit camera
- USB OTG FS with Micro-AB
- Stereo headset jack including analog microphone input
- microSD™ card
- ARDUINO® Uno V3 expansion connectors
- STMod+ expansion connector
- PMOD expansion connector
- EXT_I2C expansion connector
- Flexible power supply options:
- ST-LINK USB VBUS or external sources
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
- Comprehensive free software libraries and examples available with the STM32Cube package
- Support of a wide choice of integrated development environments (IDEs), including IAR™, Keil® and STM32CubeIDE