AEK-COM-ISOSPI1

Active

SPI to isolated SPI dongle based on the L9963T transceiver

Download databrief Order Direct

Product overview

Description

The AEK-COM-ISOSPI1 is a SPI to isolated SPI dongle, which allows converting SPI signals in isolated SPI signals, thereby reducing the number of necessary wires from 4 to 2.

The ISOSPI protocol features differential communication to ensure higher noise immunity and robustness for long distance communications. As the ISOSPI signals can travel for several meters, this protocol is particularly suitable for automotive high voltage applications where electrical isolation is required by the safety standards and the cable length can affect the communication among devices located in distant parts of the vehicle.

The AEK-COM-ISOSPI1 is based on the L9963T general purpose SPI to isolated SPI bi-directional transceiver, which can transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and vice versa).

The L9963T hosted on the AEK-COM-ISOSPI1 can be configured either as a slave or as a master of the SPI bus and supports any protocol of 8-to-64-bit SPI frames. The SPI peripheral can work up to 10 MHz when configured as a slave. The SPI clock frequency can be programmed (250 kHz, 1 MHz, 4 MHz, or 8 MHz) when the device is configured as a master.

The transceiver is natively compatible with the L9963E isolated SPI, allowing its usage in battery management system (BMS) applications. The basic BMS analog front-end node board is the AEK-POW-BMS63EN. From the microcontroller side, the AEK-COM-ISOSPI1 board can be connected via SPI with SPC5, Stellar and STM32 microcontroller families.

In the AutoDevKit ecosystem software package, we created two example demos: SPC582B - ISOSPI1_LEDdriver test application for discovery, to be downloaded on an AEK-MCU-C1MLIT1 MCU board, and SPC58EC - ISOSPI1_LEDdriver test application for discovery, to be downloaded on an AEK-MCU-C4MLIT1 MCU board. The MCU board of both demos communicate with an AEK-LED-21DISM1 LED driver board using two AEK-COM-ISOSPI1 dongles.

The aim of these demos is to show how to configure the AEK-COM-ISOSPI1 to allow the MCU board to communicate with the LED driver board via SPI protocol.

After uploading the demos, the MCU boards can send a command to the LED driver board via SPI protocol through the first AEK-COM-ISOSPI1, which converts the SPI signal into an ISOSPI message and then transmits it to the second AEK-COM-ISOSPI1, which converts it back into a SPI message. Finally, the message is transmitted to the AEK-LED-21DISM1 LED driver that executes the command sent. The commands sent are related to the activation of the bucks and the reading of the status register of the AEK-LED-21DISM1 LED driver.

  • All features

    • Hosts the L9963T AEC-Q100 qualified automotive general purpose SPI to isolated SPI bi-directional transceiver
    • Master/slave configuration through GPIOs or jumpers
    • 4 configurable pins for the SPI protocol
    • 2 configurable pins for amplitude and frequency of the converted signal (ISOSPI)
    • Dimensions: 85mm x 30mm
    • Included in the AutoDevKit ecosystem

You might also like...

Battery management systems - a key to e-mobility applications

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.