AEK-MOT-2DC40Y1

Active

Automotive-grade Dual DC motor driver up to 35 A each

Download databrief Order Direct

Product overview

Description

The AEK-MOT-2DC40Y1 is a very compact solution for multi DC motor driving applications, embedding all the driver and signal decoding functions on the same board.

Together with current sensing capability, the AEK-MOT-2DC40Y1 features three independent encoder inputs. The DC motor drivers have separate half-bridge driving which allows up to three separated motors with only two devices, using an appropriate driving sequence.

The motor driver is ideal for two-wheel applications and allows engineers to build highly compact motor control solutions. The two high-side drivers facilitate additional driving for system actuators (unidirectional DC motor, LED, pump, etc.).

  • All features

    • Dual DC motor driver
      • Parallel driving
      • Bi-directional
      • Output current up to 35A each device
    • Three DC motor drivers
      • Up to two in parallel
      • Bi-directional
    • Dual high-side driver
      • Parallel driving
      • Suitable for DC unidirectional driving
      • One channel up to 85A and the other up to 25A
    • Optional encoder input
      • Three separated connectors
    • Size 65mm x 83mm
    • Included in AutoDevKit initiative
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.