Product overview
Description
The AEK-MOT-2DC70S1 is a very compact solution for multi DC motor driving applications, embedding all the driver and signal decoding functions on the same board.
Together with current sensing capability, the AEK-MOT-2DC70S1 features three independent encoder inputs. The DC motor drivers have separate half-bridge driving which allows up to three separate motors with only two devices, using an appropriate driving sequence.
The motor driver is ideal for two-wheel applications and allows engineers to build highly compact motor control solutions. The two high-side drivers facilitate additional driving for system actuators (unidirectional DC motor, LED, pump, etc.).
-
All features
- Dual DC motor driver
- Parallel driving
- Bi-directional
- Output current up to 15A each device
- Three DC motor drivers
- Up to two in parallel
- Bi-directional
- Dual high-side driver
- Parallel driving
- Suitable for DC unidirectional driving
- One channel up to 85 A and the other up to 25 A
- Optional encoder input
- Three separated connectors
- Size 65 mm x 83 mm
- Included in AutoDevKit initiative
- RoHS compliant
- Dual DC motor driver
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Oct 2020 | 20 Oct 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 20 Oct 2020 | 20 Oct 2020 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 20 Oct 2020 | 20 Oct 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| AEK-MOT-2DC70S1 | NRND | CARD | Industrial | Ecopack2 | Yes | - | - | |
AEK-MOT-2DC70S1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AEK-MOT-2DC70S1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
AEK-MOT-2DC70S1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors