Product overview
Description
The AEK-MOT-3P99081 evaluation board is based on the SPC560P Pictus 32-bit MCU and the L9908 gate driver allowing the control of 6 N-channel FETs for brushless motors in automotive applications.
The AEK-MOT-3P99081 supports independent encoder inputs and Hall sensors to detect and control motor speed.
The L9908 independently controls each N-channel FET through a dedicated PWM input pin. L9908 configuration, protection and diagnostic functions are controlled via SPI by the SPC560P microcontroller.
Firmware is preloaded and can be externally driven via CAN bus. The STSW-AUTODEVKIT contains a CAN bus driving example based on SPC58 Chorus 4M, named “SPC58ECxx_RLA_MainEcuForBLDCControl-L9908 - Test Application”. In the project folder, a readme file explains how to use the demo which works only with a BLDC motor with Hall sensors.
To change the motor characteristics or the control firmware on the SPC560P50L5, you need to install the SPC5-MCTK-LIB motor control plug-in in SPC5-STUDIO.
Once the motor control plug-in is installed, select the “SPC560Pxx_RLA_AEK_MOT_3P99081_3Phase_Motor_Control_L9908_via_CAN ” demo and make your customizations in the Motor Control Component section.
Update the Motor Settings section according to the motor used and, if the motor sensing is not based on Hall sensors, update also the type of sensor used in the Speed Sensor Selection menu of the Drive Management section.
-
All features
- Hosts an automotive-grade L9908 gate driver to control 6 N-channel FETs and SPC560P Pictus 32-bit automotive microcontroller
- Works with 12 V, 24 V and 48 V battery bus
- Independent encoder inputs and Hall sensors
- Gate driver configurable through dedicated SPI bus
- CAN bus interface for remote control
You might also like...
Automotive 3-phase motor gate driver unit
Programmer and debugger for SPC5 automotive microcontrollers
Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
Recommended for you
Premium Content
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveAutoDevKit Studio for 32-bit power architecture MCUs
Evaluation tool software ST
-
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveSPC5 Motor Control Tool Kit FOC Library
SPC5 software tools and drivers ST
-
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveProgrammer and debugger for SPC5 automotive microcontrollers
Automotive IC eval boards ST
-
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu ActiveCode Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
SPC5 software development tools ST SPC5-STUDIODescription:
Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 Sep 2021 | 13 Sep 2021 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 21 Oct 2021 | 21 Oct 2021 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 10 Sep 2021 | 10 Sep 2021 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Sep 2021 | 10 Sep 2021 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Sep 2021 | 10 Sep 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
AEK-MOT-3P99081 | Active | CARD | Industrial | Ecopack2 | Yes | |
Marketing Status
Package
CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AEK-MOT-3P99081 | Active | 105.0 / 1 | Available at 4 distributors Distributor availability of AEK-MOT-3P99081
Distributor reported inventory date: 4/16/2025 | | | | Buy from Distributor | | ITALY | 5A991.b.4.a | NEC | ST | SPC560P50L5, L9908 |
AEK-MOT-3P99081 Active
Part Number:
AEK-MOT-3P99081
Supplier:
ST
Core Product:
SPC560P50L5, L9908
ANGLIA Live
Stock
1Min.Order
1MOUSER
Stock
10Min.Order
1DIGIKEY
Stock
14Min.Order
1YOSUN
Stock
2Min.Order
1Distributor reported inventory date: 4/16/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors