Product overview
Description
The AEK-POW-100W4V1 is a very compact DC-DC converter for automotive and transportation applications which allows regulating the output voltage in the following modes: fixed outputs and Programmable Power Supply (PPS) in 20 mV steps.
The board allows setting the output current from a min. of 0.05 A to a max. of 5 A for the entire output voltage range in 50 mA steps.
It features several protection systems, such as short-circuit, overcurrent and thermal protection.
The AutoDevKit software library includes dedicated components able to configure and drive the board via ST microcontrollers.
-
All features
- Up to 100 W power on a single DC-DC channel
- Input voltage range: 6 V to 26 V
- MCU selectable fixed outputs: 3.3 V, 5 V, 9 V, 15 V, 20 V
- Programmable max. output current up to 5 A in steps of 50 mA
- Programmable output voltages: 20 mV steps from 3.3 to 11 V
- Short-circuit, overcurrent and thermal protections
- Size: 84.7 mm x 81.3 mm
- Included in the AutoDevKit initiative
- RoHS compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 30 Nov 2020 | 30 Nov 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 11 Dec 2020 | 11 Dec 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 30 Nov 2020 | 30 Nov 2020 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
AEK-POW-100W4V1 | NRND | Ecopack2 | Yes | |
AEK-POW-100W4V1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AEK-POW-100W4V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
AEK-POW-100W4V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors