Product overview
Description
The AEK-POW-LDOV01J is an evaluation board based on the L99VR01JTR. It can be used in several electronic applications such as microcontroller supplies, automotive display drivers, sensors, and infotainment processors.
Thanks to its thermal performance up to 170°C, the device is suitable for electronic applications with high temperature environments and for applications that require stable power supplies.
-
All features
- Eight selectable fixed output voltages: (0.8, 1.2, 1.5, 1.8, 2.5, 2.8, 3.3, and 5 V) with up to 200 mA load current capability
- Protection and diagnostics features:
- Enable pin
- Reset
- Watchdog
- Advanced thermal warning with output overvoltage detection
- In-short control
- Fast output discharge
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Aug 2022 | 11 Aug 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 11 Aug 2022 | 11 Aug 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 11 Aug 2022 | 11 Aug 2022 |