AEK-POW-LDOV01S

Active
Design Win

Automotive-grade LDO with configurable output voltage based on the L99VR01STR

Download databrief

Product overview

Description

The AEK-POW-LDOV01S is an evaluation board based on the L99VR01STR. It can be used in several electronic applications such as microcontroller supplies, automotive display drivers, sensors, and infotainment processors.

Thanks to its thermal performance up to 150°C, the device is suitable for electronic applications with high temperature environments and for applications requiring stable power supplies.

  • All features

    • Eight selectable fixed output voltages: (0.8, 1.2, 1.5, 1.8, 2.5, 2.8, 3.3, and 5 V) with up to 200 mA load current capability
    • Enable pin
    • Reset
    • Fast output discharge

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
AEK-POW-LDOV01S
Active
CARD Industrial Ecopack2 Yes

AEK-POW-LDOV01S

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-POW-LDOV01S
Available at distributors

Distributor availability of AEK-POW-LDOV01S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-POW-LDOV01S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-POW-LDOV01S

Supplier:

ST

Core Product:

L99VR01STR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors