B-CAMS-OMV

Active

Camera module bundle for STM32 boards

Download databrief Order Direct

Product overview

Description

The camera module bundle (B-CAMS-OMV) provides extension connectors for the MB1379 STMicroelectronics camera module daughterboard or third-party modules like OpenMV and Waveshare modules. It can be used with the STM32 boards featuring a 1 × 30 pin ZIF connector for the connection of multiple cameras to implement computer vision on STM32 microcontrollers easily.

The camera module bundle is compatible with all STM32 Discovery kits and Evaluation boards featuring a ZIF connector, such as the STM32H747I-DISCO and 32L4R9IDISCOVERY Discovery kits.

  • All features

    • Camera module adapter board (MB1683)
      • 1 × 30 pin ZIF connector and extended GPIO connector for easy connection to compatible STM32 boards
      • STMicroelectronics camera module (MB1379) connector
      • OpenMV camera module connector
      • Waveshare camera board connector
      • 3.3 V power
    • STMicroelectronics camera module (MB1379)
      • Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color
    • Flexible flat cable (FFC)

You might also like...

How to use Teachable Machine to create
an image classification application on STM32
How to integrate STM32Cube.AI generated
code in OpenMV ecosystem

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.