Product overview
Description
The CLOUD-ST25TA02KB is a ready-to-use demonstration board intended to evaluate the ST25TA02KB-P device.
The ST25TA02KB-P is a dynamic NFC/RFID tag IC with a digital General Purpose Output (GPO), embedding a 2 Kbit EEPROM that supports NDEF tag applications for NFC Forum Type 4.
The device communicates using the ISO/IEC 14443 Type A protocol, and is fully powered by the RF field. When the GPO output is used, an external reference voltage is required to set the high level voltage of the GPO signal to be directly compatible with the I/O voltage of the MCU or Host, without the need for any level shifter.
The GPO signal is active High when asserted, and can be used as a rising edge interrupt. It may be configured through the RF interface for various uses, like indicating Field Detection (by default) to wake-up an MCU, or Host like a Bluetooth® or a Wi-Fi® chipset.
-
All features
- Ready-to-use printed circuit board with
- ST25TA02KB-P NFC/RFID Tag in UFDFPN5 ECOPACK®2 package
- 19 mm2 single layer inductive antenna, etched on the PCB
- Contactless interface
- TruST25™ digital signature
- NFC Forum Type 4 Tag
- ISO/IEC 14443 Type A
- 106 kbps data rate
- Internal 50 pF tuning capacitance, enabling design of small inductive antennas
- Memory
- 256 Byte (2 Kbit) EEPROM with NDEF data support
- 200-year data retention
- 1 million erase-write cycles endurance
- 128-bit password data protection
- 20-bit event counter for read or write access with anti-tearing feature
- Digital pad
- Configurable general purpose output (GPO) indicating, for example, RF field detection
- Ready-to-use printed circuit board with
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Aug 2018 | 28 Aug 2018 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLS | 1.0 | 28 Aug 2018 | 28 Aug 2018 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
CLOUD-ST25TA02KB | Active | CONTRACTS | Industrial | Ecopack2 | - | |
CLOUD-ST25TA02KB
Package:
CONTRACTSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CLOUD-ST25TA02KB | | | distributors No availability of distributors reported, please contact our sales office |
|
|
CLOUD-ST25TA02KB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors