DEMOTD350

Active

TD350 ADVANCED IGBT/MOSFET DRIVER EVALUATION BOARD

Download databrief

Product overview

Description

The DEMOTD350 demonstration board is an advanced gate driver for IGBTs and power MOSFETs.

Control and protection functions are included and allow the design of high reliability systems.

The device integrates a two-level turn-off feature with adjustable level and delay.

This function protects against overvoltage at turn-off in case of overcurrent or short-circuit conditions.

The same delay set in the two-level turn-off feature is applied at turn-on to prevent pulse width distortion.

The integrated active Miller clamp function avoids the need of negative gate drive in most applications and allows the use of a simple bootstrap supply for the high-side driver.

The IGBT desaturation protection and a FAULT status output are available.

The board is compatible with both pulse transformer and optocoupler input signals.

  • All features

    • 1.5 A source/2.3 A sink (typ) gate drive
    • Active Miller clamp feature
    • Two-level turn-off with adjustable level and delay
    • Desaturation detection
    • Negative gate drive ability
    • Separate sink and source outputs for easy gate driving
    • UVLO protection
    • Input compatible with pulse transformer or optocoupler
    • FAULT status output

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.