EV-SPC582B

Active

SPC582B Evaluation Board

Download databrief Order Direct

Product overview

Description

The board EV-SPC582B is the backbone of the easy tool environment and it is based on SPC58B Line Power Architecture microcontrollers with full access to CPUs, I/O signals and peripherals at budget price.

Dedicated connectors allow plugging Arduino shields (Arduino-compatible). Free ready-to-run application firmware examples are available to support quick evaluation and development.

The SPC58B Line is designed to address automotive vehicle body and gateway applications as well as industrial oriented applications. The SPC58B devices feature specific functions to make automotive applications with an integrity level up to ASIL-B of ISO 26262.

  • All features

    • SPC582B 32-bit z2 core @ 80 MHz CPU, 32-bit Power Architecture technology CPU, 1 MB Code Flash in an eQFP64 package. On-board USB-JTAG PLS debugger and dedicated optional connector to plug a standalone JTAG debugger. USB virtual communication port.
    • Two types of extension resources:
      • Arduino Uno revision 3 connectivity
      • Extension headers for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing.
    • Flexible board power supply:
      • USB port (Mini B – 5 V) galvanically isolated
      • External sources (DC): from 7 to 12 V, 5 V or 3.3 V
    • Eight LEDs
      • 3 Integrated Programmer/Debugger
      • 3 LEDs user
      • 1 Reset
      • 1 Power LED: +5 V
      • Short-circuit and open load detection and protection
    • 40 MHz crystal

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.