EV-VN7003AH

Active

VN7003AH Evaluation Board

Download databrief Order Direct

Product overview

Description

This board provides you an easy way to connect STMicroelectronics®VIPower®M0-7 technology into your existing system.

  • All features

    • Simple single IC application board dedicated for VN7003AH
    • Provides electrical connectivity and thermal heat-sinking for easy prototyping
    • General device features
      • Single channel smart high-side driver with CurrentSense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
      • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
    • Diagnostic functions
      • Dedicated high precision proportional load current sense
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCCdetection
      • Sense enable/ disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Loss of ground and loss of VCC
      • Reverse battery
      • Electrostatic discharge protection

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.