EV-VNF9Q20F

Active
Design Win

VNF9Q20F Evaluation board

Download databrief

Product overview

Description

The EV-VNF9Q20F board provides an easy way to connect ST VIPower technology device into existing system.

  • All features

    • AEC-Q100 qualified
    • General
      • Quad channel with 24-bit ST-SPI for full diagnostic and digital current sense feedback
      • Integrated 10-bit ADC for digital current sense
      • Integrated PWM engine with independent phase shift and frequency generation (for each channel)
      • Programmable Bulb/LED mode for all channels
      • Advanced limp-home functions for robust fail-safe system
      • Very low standby current
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • Control through direct inputs and/or SPI
      • Compliant with European directive 2002/95/EC
      • Capacitive loads charging mode
    • Diagnostic functions
      • Digital proportional load current sense
      • Synchronous diagnostic of overload, short to GND and harness protection
      • Asynchronous diagnostic of output shorted to VCC and OFF-state open-load
      • Built In Self-Test for ADC and harness protection
      • Programmable case overtemperature warning
    • Protections
      • Full configurable wire harness protection (STi²Fuse)
      • Load current limitation
      • Self-limiting of fast thermal transients
      • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load dump protected
      • Protection against loss of ground

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EV-VNF9Q20F
Active
Not compliant -

EV-VNF9Q20F

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EV-VNF9Q20F
Available at distributors

Distributor availability of EV-VNF9Q20F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EV-VNF9Q20F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EV-VNF9Q20F

Supplier:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors