EV-VNQ7003SY

Active
Design Win

VNQ7003SY Evaluation Board

Download databrief

Product overview

Description

This board provides you an easy way to connect ST VIPower M0-7SPI technology into your existing system.

  • All features

    • Simple single IC application board dedicated to VNQ7003SY
    • Provides electrical connectivity and thermal heat-sinking for easy prototyping
    • General device features
      • 16-bit ST-SPI for full diagnostic with 8 bits Short Frame option
      • Programmable Bulb/LED mode for ch. 0-1
      • Advanced limp home functions for robust fail-safe system
      • Very low standby current
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • Control through direct inputs and / or SPI
      • Compliant with European directive 2002/95/EC
    • Diagnostic functions
      • Multiplex proportional load current sense
      • Synchronous diagnostic of over load and short to GND, output shorted to VCC and OFF-state open-load
      • Programmable case overtemperature warning
    • Protections
      • Two levels load current limitation
      • Self limiting of fast thermal transients
      • Undervoltage shutdown
      • Overvoltage clamp
      • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
      • Load dump protected
      • Protection against loss of ground

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EV-VNQ7003SY
Active
Not compliant -

EV-VNQ7003SY

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EV-VNQ7003SY
Available at distributors

Distributor availability of EV-VNQ7003SY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EV-VNQ7003SY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EV-VNQ7003SY

Supplier:

ST

Core Product:

VNQ7003SY

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors