EV-VNQ7140AJ

Active
Design Win

VNQ7140AJ Evaluation Board

Download databrief Order Direct

Product overview

Description

This board provides you an easy way to connect STMicroelectronics® VIPower® M0-7 technology into your existing system.

The board comes pre-assembled with VNQ7140AJ high-side driver. On board, a minimum set of electrical components (as for device datasheet recommendation), enables the user to directly connect the load, the power supply and the microcontroller without any additional effort in external component design and connection.

The VNQ7140AJ is a quad channel high-side driver manufactured using ST proprietary VIPower technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface and to provide protection and diagnostics.

The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off.

A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality.

A dedicated multifunction multiplexed analog output pin delivers sophisticated diagnostic functions including high precision proportional load current sense, supply voltage feedback and chip temperature sense, in addition to the detection of overload and short circuit to ground, short to VCC and OFF-state open-load. A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.

  • All features

    • Simple single IC application board dedicated for VNQ7140AJ
    • Provides electrical connectivity and thermal heat-sinking for easy prototyping
    • General device features
      • Quad channel smart high side driver with analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • Diagnostic functions
      • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
      • Sense enable/disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
      • Loss of ground and loss of VCC
      • Reverse battery with external components
      • Electrostatic discharge protection

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EV-VNQ7140AJ
Active
Not compliant -

EV-VNQ7140AJ

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EV-VNQ7140AJ
Available at distributors

Distributor availability of EV-VNQ7140AJ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EV-VNQ7140AJ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EV-VNQ7140AJ

Supplier:

-

Core Product:

VNQ7140AJTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors