Product overview
-
All features
- Digital input, class-D output
- Single audio channels
- I2S bus with I2S and TDM compatibility
- I2C bus
- Full diagnostic
- Compatible with FDA803D and FDA903D (PowerSSO-36 slug-down package)
- Operating supply voltage from 3.3 V to 18 V (battery compatible)
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Oct 2019 | 21 Oct 2019 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 15 Jul 2019 | 15 Jul 2019 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|
EVAL-FDA803D-SA | Active | Not compliant | - | - | - | |
Marketing Status
RoHS Compliance Grade
Not compliant
WEEE Compliant
-
Longevity Commitment
-
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVAL-FDA803D-SA | Active | 143.99 / 1 | Available at distributors Distributor availability of EVAL-FDA803D-SA
Distributor reported inventory date: | | | | Buy from Distributor | | ITALY | EAR99 | NEC | ST | FDA803D |
EVAL-FDA803D-SA Active
Part Number:
EVAL-FDA803D-SA
Supplier:
ST
Core Product:
FDA803D
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors