EVAL-IBD002-35W

Active
Design Win

Inverse Buck 35W with LED current controlled by HVLED002 with Analog/PWM dimming regulation

Download databrief

Product overview

Description

This document describes the EVAL-IBD002-35W demonstration board behavior, designed to manage a dimmable 35 W LED load with a single inverse buck stage.

The HVLED002 controller manages the inverse buck circuitry mainly composed by D1, L1 and Q1 components, able to provide around 700 mA as maximum LED load current.

An external 0-10 V signal is dedicated to managing a dimmed output LED current between 1%-100% of its maximum value with both Analog (100%-10%) and PWM (10%-1%) control.

A 15 Vdc of auxiliary voltage is needed to power up the HVLED002 controller.

  • All features

    • Input voltage: Vin: 48 Vdc-60 Vdc; Vaux:15 Vdc.
    • LED output voltage: 24 Vdc-48 Vdc
    • Maximum LED output current: 700 mA
    • Dimming: between 1%-100%
    • No-load: lower than 50 mW @ 60 Vindc
    • Efficiency:
      • Full load: >97%
      • Load over 20% (analog dimming): > 95%
    • Output Ripple Current: <80 mA @worst case 50 Vindc-48 Voutdc
    • Short-circuit protection
    • PCB board: 50 mm x 50 mm single-side PCB
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-IBD002-35W
Active
CARD Industrial Ecopack1 -

EVAL-IBD002-35W

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-IBD002-35W
Available at distributors

Distributor availability of EVAL-IBD002-35W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-IBD002-35W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-IBD002-35W

Supplier:

ST

Core Product:

HVLED002

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors