Product overview
Description
EVAL-L5963 is an evaluation board supporting the L5963 in PowerSSO-36 slug down voltage regulator. It offers the flexibility to independently supply the various regulators and to work at a frequency different from the free run (250 kHz).
-
All features
- dc-dc1 working at 1.2 V, 2 MHz
- dc-dc2 working at 5 V, 250 kHz
- Input connector to sync a different working frequency up to 2MHz
- Oscillator on board to change working frequency up to 2MHz
- dc-dc1 and dc-dc2 working up to 3A
- LDO working at 3.3 V, 250 mA
- Possibility to change output voltages
- Jumpers to enable or disable dc-dc
- Jumpers to enable or disable LDO
- Pins to independently supply dc-dc1 and dc-dc2 together with LDO
- Output connectors to check output voltages
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
EVAL-L5963 | Active | Not compliant | - | |
EVAL-L5963
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVAL-L5963 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVAL-L5963 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors