EVAL-L5965

Active
Design Win

L5965 EVALUATION BOARD

Download databrief

Product overview

Description

The EVAL-L5965 is a demonstration board for evaluating the performance of L5965, PMIC for ADAS systems.

The board configuration provides:

  • BUCK2 as pre-regulator @3.3V (supplied by the car battery)
  • BUCK1 @ 5V (to be activated via SPI)
  • BUCK3 @ 2V
  • BUCK4 @ 1.8V
  • VREF @ 3.3V
  • BOOST @ 5V
  • LDO @ 1.3V (to be activated via SPI)

  • All features

    • Battery compatible
    • 5 pre-programmed voltage rails
    • 2 voltage rails to be activated via SPI
    • SPI connector for diagnostics

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-L5965
Active
Not compliant -

EVAL-L5965

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-L5965
Available at distributors

Distributor availability of EVAL-L5965

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-L5965 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-L5965

Supplier:

-

Core Product:

L5965

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors