EVAL-L9177A

Active
Design Win

Evaluation board for L9177A

Download databrief Order Direct

Product overview

Description

The EVAL-L9177A is an Evaluation Board designed to evaluate L9177A, a smart power device designed by STMicroelectronics in advanced BCD technology.

L9177A is able to drive all the relevant loads used in one/two cylinder powertrain applications (Injectors, Relay, stepper motor, tachometer, etc.), to interface with Variable Reluctance Sensors and Hall sensors, to monitor diagnostic functionalities and to interact with the main networks present in powertrain environment (K-Line).

All channels are protected against short circuit and over-temperature condition.

The board can be connected to the SPC563M-DISP, the Discovery+ board developed for the SPC563M64L.

  • All features

    • Voltage min/max: 3.9 V to 30 V.
    • No. channels:
      • 2 injector driver
      • 1 Lambda sensor heater
      • 3 relay driver
      • 1 LED/Lamp driver
      • Tachometer driver
      • Stepper motor driver
      • 1 Protected High side dirver
    • Device registers setting and the full diagnostic are available through SPI.
    • Communication protocols: SPI, Kline.
    • Access to all relevant pins by test points.
    • Input signal connector compatible with the SPC563M-DISP (SPC563M64L Discovery+ evaluation board).
    • Possibility to connect a generic microcontroller boards by using a simple adapter.
    • Package: TQFP-64

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-L9177A
Active
Not compliant -

EVAL-L9177A

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-L9177A
Available at distributors

Distributor availability of EVAL-L9177A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-L9177A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-L9177A

Supplier:

ST

Core Product:

L97177A

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors