EVAL-L9907

Active
Design Win

Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V

Download databrief Order Direct

Product overview

Description

The EVAL-L9907 is designed to provide the user with a platform for the evaluation of the L9907 device. The Board provides all the main input/output capabilities necessary to drive a BLCD motor and provide also diagnostic functionalities. L9907 is fully integrated 3-phase pre-driver with integrated booster capable to drive all kind of Power MOS transistors in 3-phase BLDC motor applications up to 54 V. The integrated boost regulator provides sufficient gate charge to driver Power MOS down to 6 V. The circuit is suitable to operate in environments with high supply voltage such as double battery in 48V systems.L9907 is able to control independently the six pre-driver channels to implement all kind of electric motor control strategies, with the possibility to select among 4 gate output current levels while the application is running. All output channels are protected against short circuit.L9907 is equipped with 2 current sense amplifiers. The gain and output offset voltage of each current sense amplifier can be configured by SPI to allow max flexibility for phase or ground current sense strategy. L9907 is protected against over-temperature and shoot through events.The EVAL-L9907 can be plugged directly to SPC560P-DISP Discovery+ board and using the L9907 demonstration software it is possible to implement a 3 Phase Brush-less Motors control.

  • All features

    • Supply voltage range (VBatt): 6 V÷54 V
    • Load Current Capability up to 20 A
    • Device control and diagnostic via SPI
    • Flexible shunt configuration (Phase U+PhaseV or PhaseU+Total Phase)
    • 4 LEDs for monitoring VBatt, Vcc, EN1 and EN2 signal
    • Input signal connector compatible with SPC56 Discovery boards. A different microcontroller board can be connected by a simple adaptor or wire
    • Total accessibility to all pins by test points
    • Modular PCBs design to easily change the external Power MOS both SMD and throughhole Power MOS
    • Possibility to connect external USB adapter for the SPI communication
    • Possibility to use external Boost components by removing jumpers

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-L9907
Active
Ecopack1 -

EVAL-L9907

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-L9907
Available at distributors

Distributor availability of EVAL-L9907

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-L9907 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-L9907

Supplier:

-

Core Product:

L9907

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors