Product overview
Description
The EVAL-L9942 is the Evaluation Board designed to provide the user a platform to evaluate the device L9942.
The L9942 is a motor driver for bipolar stepper motors with micro-stepping and programmable current profile look-up-table to allow a flexible adaptation of the motor characteristics and intended operating conditions.
Different current profiles can be chosen depending on target criteria: audible noise, vibrations, rotation speed or torque.
The decay mode used in PWM-current control circuit can be programmed to have slow, fast, mixed and auto-decay.
The programmable stall detection is useful to avoid running the motor too long time in stall position minimizing the noise.
The EVAL-L9942 board provides all the inputs and outputs capabilities necessary to drive correctly a bipolar stepper motor and also to monitoring diagnostic functionalities.
The board can be connected to the discovery boards developed for the SPC56 microcontroller.
-
All features
- Input signal connector compatible with the SPC56 Discovery boards. Possibility to connect the board to further microcontroller discovery or control boards by a simple adaptor.
- Two output terminal blocks.
- Wide supply voltage range (VBatt): 7 V ÷ 20 V.
- 2 LEDs for monitoring VBattand EN signal.
- Device controlled and programmed via SPI.
- L9942 diagnostic functions via SPI.
- Test points to monitoring both input signals (SPI, PWM, EN, StepClock) and the four outputs (out power stage).
- No heat-sink is required
You might also like...
Featured Videos
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
EVAL-L9942 | Active | Not compliant | - | |
EVAL-L9942
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVAL-L9942 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVAL-L9942 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors