EVAL-L9958

Active

Evaluation board for high current (8.6A) DC and Stepper Motors

Download databrief Order Direct

Product overview

Description

The EVAL-L9958 is the simplest solution to evaluate L9958 functionalities providing all the inputs and outputs capabilities necessary to drive DC or Stepper motors and monitor diagnostic functions.

L9958 is fully integrated motor driver for DC and stepper motors used in safety critical applications and under extreme environmental conditions . It can operate from 4 Vmin to 28 Vmax delivering to the load up to 8.6A. The current regulation threshold can be set by SPI from 2.5A to 8.6A (Typ.) in 4 steps.Detailed failure diagnostics on each channel is provided via SPI: short circuit to battery, short circuit to ground, short circuit overload, over temperature. Open-load can be detected in ON condition, for the widest application ranges. The EVAL-L9958 board is suitable for both beginners and expert users working in standalone mode connected with any control system or combined with all SPC5 Discovery+ boards though a computer graphic interface or though embedded application examples.The board is compatible with both 5 V and 3.3 V control systems

  • All features

    • Wide supply voltage range (VBatt): 4 V ÷ 28 V
    • Current regulation threshold set by SPI: 4 levels from 2.5 A to 8.6 A (Typ.)
    • Device controlled and programmed via SPI Diagnostic functions accessible via SPI:
      • short circuit to battery
      • short circuit to ground
      • short circuit overload
      • over temperature
      • open load
    • On board 5V, 1.5A Voltage regulator
    • 2 LEDs for monitoring VBatt and EN signal
    • Input signal connector compatible with the SPC5 Discovery+ boards
    • Possibility to connect the board to microcontroller boards by a simple adaptor or by wires
    • Test points to monitoring both input signals (SPI, PWM, EN) and outputs
    • Possibility to hardware setup EN, DI and DIR by jumpers
    • No heat-sink is required

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.