EVAL-L9960

Active

Evaluation board L9960 H-bridge

Download databrief Order Direct

Product overview

Description

The EVAL-L9960 and EVAL-L9960T are the simplest solution to evaluate respectively the L9960 and L9960T functionalities providing all the inputs and outputs capabilities necessary to drive DC motors and monitor diagnostic functions.

The driving strategy is enhanced by configurable PWM / DIR pins as IN1/IN2.The H-Bridge contains integrated free-wheel diodes. In case of freewheeling condition, the low side or the high side transistor is switched on in parallel of its diode to reduce power dissipation.

The integrated Serial Peripheral Interface (SPI) allows device parameters adjustment and to control all operating modes and read out diagnostic information.

Detailed failure diagnostics on each channel is provided via SPI: short circuit to battery, short circuit to ground, short circuit overload, over temperature. Open-load can be detected in ON condition, for the widest application ranges.

The EVAL-L9960 and EVAL-L9960T boards are suitable for both beginners and expert users working in standalone mode connected with any control system or combined with all SPC5 Discovery+ boards through a computer graphic interface or through embedded application examples

The board is compatible with both 5V and 3.3V control systems.

  • All features

    • Wide supply voltage range (VBatt): 4V÷28V
    • Current limitation threshold set by SPI:
    • 4 levels from 2.5A to 8.6A (Typ.)
    • Device controlled and programmed via SPI
    • Diagnostic functions accessible via SPI:
      • short circuit to battery,
      • short circuit to ground,
      • short circuit overload,
      • over temperature,
      • open load
    • On board 5V, 1.5A Voltage regulator
    • 2 LEDs for monitoring VBatt and EN signal.
    • Input signal connector compatible with the SPC5 Discovery+ boards.
    • Possibility to connect the board to microcontroller boards by a simple adaptor or by wires.
    • Test points to monitoring both input signals (SPI, PWM, EN) and outputs
    • Flexible driving strategy via configurable pins PWM/DIR (IN1/IN2):
      • No heat-sink is required

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.