EVAL-L99DZ120

Active
Design Win

Evaluation board for L99DZ120

Download databrief

Product overview

Description

The EVAL-L99DZ100G and EVAL-L99DZ120 are evaluation boards designed for Door Zone Applications. Both are composed by the same motherboard and they differentiate for the daughter board on which is pre-assembled the L99DZ100G in the EVAL-L99DZ100G case (conceived for front door application) or the L99DZ120 in the EVAL-L99DZ120 case (conceived for rear door applications).

The motherboard, based on STM8 microcontroller, provides the logic section for monitoring and driving the L99DZ100G or the L99DZ120 assembled in the daughterboard.

With aim of making the board usage and settings simpler, ST provides a dedicated and a user-friendly software with a Graphic User Interface (GUI). This enables the user to set L99DZ100G or L99DZ120 parameters and at the same time it shows real time device diagnostic information as the current output evolution, the battery voltage monitoring, the board temperature and much more.

  • All features

    • 1 half bridge for 7.5 A load (RON = 100 mΩ)
    • 1 half bridge for 7.5 A load (RON = 150 mΩ)
    • 2 half bridges for 0.5 A load (RON = 2000 mΩ) (not present in L99DZ120)
    • 2 half bridges for 3 A load (RON = 300 mΩ)
    • 1 configurable high-side driver for up to 1.5 A (RON = 500 mΩ) or 0.35 A (RON = 1600 mΩ) load
    • 1 configurable high-side driver for 0.8 A (RON = 800 mΩ) or 0.35 A (RON = 1600 mΩ) load
    • 3 configurable high-side drivers for 0.15 A/0.35 A (RON =2 Ω)
    • 1 configurable high-side driver for 0.25 A/0.5 A (RON = 2 Ω) to supply EC Glass MOSFET (not present in L99DZ120)
    • 4 configurable HS drivers for 0.15A/0.25A (RON = 5 Ω)
    • Internal 10bit PWM timer for each stand-alone HS driver
    • Buffered supply for voltage regulators and 2 high-side drivers (OUT15 & OUT_HS / both P-channel) to supply e.g. external contacts
    • Programmable soft-start function to drive loads with higher inrush currents as current limitation value (for OUT1-6, OUT7, OUT8 and OUT_HS) with thermal expiration feature
    • Control block for electro-chromic element (not present in L99DZ120)
    • Two 5 V voltage regulators for microcontroller and peripheral supply
    • Configurable window watchdog
    • LIN 2.2a compliant (SAEJ2602 compatible) transceiver
    • Advanced high speed CAN transceiver (ISO 11898-2:2003 /-5:2007 and SAE J2284 compliant) with local failure and bus failure diagnosis and selective wake-up functionality according to ISO 11898-6:2013 (not present in L99DZ120)
    • Separated (Isolated) fail-safe block with 2 LS (RON = 1 mΩ) to pull down the gates of the external HS MOSFETs
    • Thermal clusters
    • A/D conversion of supply voltages and internal temperature sensors
    • Embedded and programmable VS duty cycle adjustment for LED driver outputs

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-L99DZ120
Active
Not compliant -

EVAL-L99DZ120

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-L99DZ120
Available at distributors

Distributor availability of EVAL-L99DZ120

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-L99DZ120 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-L99DZ120

Supplier:

-

Core Product:

L99DZ120

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors