EVAL-L99H02QF

Active

Evaluation Board for L99H02QF DC Motor Control IC

Download databrief

Product overview

Description

EVAL-L99H02QF is an evaluation board designed for DC motor control in automotive applications. It is composed by a motherboard and a daughterboard on which the L99H02QF is pre-assembled.

The motherboard, based on STM8A microcontroller, provides the logic section for monitoring and driving the L99H02QF assembled in the daughterboard.

With the aim to make the board usage and settings simpler, ST provides a dedicated user-friendly software with a Graphic User Interface (GUI). This enables the user to set L99H02QF parameters and registers, simultaneously showing real time device diagnostic information like motor evolution, free-wheeling, board temperature and much more.

  • All features

    • Operating supply voltage from 6 V to 28 V
    • Central 2 stage charge pump 100 % duty cycle
    • Full RDSon down to 6 V (normal level MOSFETs)
    • Control of reverse battery protection MOSFET
    • Charge pump current limited
    • PWM operation up to 30 kHz
    • SPI interface
    • Current sense amplifier/free configurable
    • Zero adjust for end of line trimming
    • Power management: programmable free-wheeling
    • Sensing circuitry of external MOSFETs with embedded thermal sensors

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.