EVAL-L99H02XP

Active
Design Win

Evaluation Board for L99H02XP DC Motor Control IC

Download databrief Order Direct

Product overview

Description

EVAL-L99H02XP is an evaluation board designed for DC motor control in automotive applications. It is composed by a motherboard and a daughterboard on which the L99H02XP is preassembled.

The motherboard, based on STM8A microcontroller, provides the logic section for monitoring and driving the L99H02XP assembled in the daughterboard.

ST provides a dedicated user-friendly software with a Graphic User Interface (GUI), with the aim to make the board usage and settings simpler. This enables the user to set L99H02XP parameters and registers, simultaneously showing real-time device diagnostic information like motor evolution, free-wheeling, board temperature and much more.

  • All features

    • Operating supply voltage from 6 V to 28 V
    • Central 2 stage charge pump 100 % duty cycle
    • Full RDSon down to 6 V (normal level MOSFETs)
    • Control of reverse battery protection MOSFET
    • Charge pump current limited
    • PWM operation up to 30 kHz
    • SPI interface
    • Current sense amplifier/free configurable
    • Zero adjust for end of line trimming
    • Power management: programmable free-wheeling
    • Sensing circuitry of external MOSFETs with embedded thermal sensors

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-L99H02XP
Active
Not compliant No

EVAL-L99H02XP

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

No

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-L99H02XP
Available at distributors

Distributor availability of EVAL-L99H02XP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-L99H02XP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-L99H02XP

Supplier:

ST

Core Product:

L99H02XP

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors