EVAL-L99SM81VY

Active
Design Win

EVALUATION BOARD FOR L99SM81VY (PowerSSO 36)

Download databrief Order Direct

Product overview

Description

The EVAL-L99SM81VY is an evaluation board designed to drive one bipolar stepper motor in micro-stepping mode together with coil voltage measurement for stall detection. The evaluation board consists in a motherboard and a daughterboard on which the L99SM81V is mounted. Both of the evaluation boards provide electronic control modules with enhanced power management power supply functionalities including one standby mode.

The motherboard, based on SPC56 microcontroller, provides the logic section for monitoring and driving the L99SM81V assembled on the daughterboard.

With the aim of making the board usage and settings simpler, ST provides dedicated user-friendly software with a Graphic User Interface (GUI). This enables the user to set L99SM81V parameters and at the same time to get real time information from the device, such as voltage measurements, main power supply voltage, fault flags, device junction temperature and much more.

  • All features

    • Bipolar stepper motor driving through L99SM81V device
    • MOSFET reverse battery protection, with the possibility to replace it with two diodes through dedicated jumper configuration
    • ISO pulse protection (not soldered)
    • Normally powered at 12 V through a specific daughterboard connector
    • Possibility to solder output capacitors at the motor terminals
    • L99SM81V internal 5 V linear voltage regulator output connector available on the daughterboard
    • The motherboard allows selecting the digital power supply of the L99SM81V between 5 V and 3.3 V through a dedicated jumper

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-L99SM81VY
Active
Not compliant -

EVAL-L99SM81VY

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-L99SM81VY
Available at distributors

Distributor availability of EVAL-L99SM81VY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-L99SM81VY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-L99SM81VY

Supplier:

ST

Core Product:

L99SM81VY

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors