Product overview
Description
This data brief describes the EVAL-RHF330V1 evaluation board.
This evaluation board is a ready-to-use, configurable hardware which allows designers to efficiently test a target device. A unique PCB is used in different configurations to support the radiation-hardened (rad-hard), operational amplifier devices.
This document shows the components incorporated on the EVAL-RHF330V1 evaluation board and suggests several ways to use the board.
The EVAL-RHF330V1 evaluation board is intended only for evaluation purposes.
-
All features
- Mounted Engineering Model RHF330K1: Rad-hard, 1.0 GHz, operational amplifier (see RHF330 datasheet for further information)
- Mounted components (ready-to-use)
- Material: two-layered FR-4
- PCB thickness: 1.6 mm
- Copper thickness: 35 μm
- Analog connections: SMA
- Supply connections: banana 2 mm
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVAL-RHF330V1 | Active | LITTERATURE | Industrial | Not compliant | - | |
EVAL-RHF330V1
Package:
LITTERATUREMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVAL-RHF330V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVAL-RHF330V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors