EVAL-RHF350V1

Active
Design Win

RHF350 Evaluation board

Download databrief

Product overview

Description

This data brief describes the EVAL-RHF350V1 evaluation board.

This evaluation board is a ready-to-use, configurable hardware which allows designers to efficiently test a target device. A unique PCB is used in different configurations to support the radiation-hardened (rad-hard), operational amplifier devices.

This document shows the components incorporated on the EVAL-RHF350V1 evaluation board and suggests several ways to use the board.

The EVAL-RHF350V1 evaluation board is intended only for evaluation purposes.

  • All features

    • Mounted Engineering Model RHF350K1: Rad-hard, 550 MHz, operational amplifier (see RHF350 datasheet for further information)
    • Mounted components (ready-to-use)
    • Material: two-layered FR-4
    • PCB thickness: 1.6 mm
    • Copper thickness: 35 μm
    • Analog connections: SMA
    • Supply connections: banana 2 mm

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-RHF350V1
Active
LITTERATURE Industrial Not compliant -

EVAL-RHF350V1

Package:

LITTERATURE

Material Declaration**:

Marketing Status

Active

Package

LITTERATURE

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-RHF350V1
Available at distributors

Distributor availability of EVAL-RHF350V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-RHF350V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-RHF350V1

Supplier:

-

Core Product:

RHF350

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors