Product overview
Description
The EVAL-RHRICL1AFV1 evaluation board has been developed for the RHRPMICL1A rad-hard integrated current limiter IC, which is able to work with an external P-channel power MOSFET. Further information can be found in the datasheet available on the web.
The RHRPMICL1A features 3 user-configurable operating modes (re-triggerable, latch, foldback), with different behaviors in case of overload/short-circuit events. Each evaluation tool comes with all external components needed for a complete electrical evaluation of the device functionality in the selected configuration.
The EVAL-RHRICL1AFV1 evaluation board is intended for evaluation purposes only.
-
All features
- VCC = 22 V
- UVLO on threshold = 18 V
- UVLO off threshold = 17 V
- I_lim = 2 A
- I_fbk = 100 mA
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVAL-RHRICL1AFV1 | Active | CARD | Industrial | Not compliant | - | |
EVAL-RHRICL1AFV1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVAL-RHRICL1AFV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVAL-RHRICL1AFV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors