EVAL-RHRICL1ALV1

Active
Design Win

EVAL-RHRICL1ALV1 evaluation board - Latched

Download databrief

Product overview

Description

The EVAL-RHRICL1ALV1 evaluation board has been developed for the RHRPMICL1A rad-hard integrated current limiter IC, which is able to work with an external P-channel power MOSFET. Further information can be found in the datasheet available on the web.

The RHRPMICL1A features 3 user-configurable operating modes (re-triggerable, latch, foldback), with different behaviors in case of overload/short-circuit events. Each evaluation tool comes with all external components needed for a complete electrical evaluation of the device functionality in the selected configuration.

The EVAL-RHRICL1ALV1 evaluation board is intended for evaluation purposes only.

  • All features

    • VCC = 37 V
    • UVLO on threshold = 32 V
    • UVLO off threshold = 30 V
    • I_lim = 2 A

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-RHRICL1ALV1
Active
CARD Industrial Not compliant -

EVAL-RHRICL1ALV1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-RHRICL1ALV1
Available at distributors

Distributor availability of EVAL-RHRICL1ALV1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-RHRICL1ALV1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-RHRICL1ALV1

Supplier:

-

Core Product:

RHRPMICL1A

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors