EVAL-SCS006V1

Target
Design Win

Fast and easy migration from DC barrel to Type-C up to 100 W (20 V / 5 A)

Download databrief

Product overview

Description

This board illustrates a minimal USB PD SINK implementation. It can be used as a small footprint reference design for fast migration from a custom power plug or DC barrel to a USB Type-C® connector.

It is based on the STUSB4531 USB PD controller IC and is certified as a “Power Sinking Device” (TID #1234).

  • All features

    • USB Power Delivery SINK port (up to 100 W)
    • Dead battery support
    • Short-to-VBUS protection up to 28 V
    • Low BOM cost, small footprint
    • Status LED

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-SCS006V1
Target
CARD Industrial Ecopack1 Yes

EVAL-SCS006V1

Package:

CARD

Material Declaration**:

Marketing Status

Target

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVAL-SCS006V1
Available at distributors

Distributor availability of EVAL-SCS006V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-SCS006V1 Target

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-SCS006V1

Supplier:

ST

Core Product:

STUSB4531QTR

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors