Product overview
Description
The EVAL-SCS007V1 evaluation board is a ready-to-use USB PD sink based on the STUSB4531. It handles the USB PD negotiation with a source to enable one or more charging paths. Several LEDs report power availability on each of the 4 available outputs.
The USB PD sink port is preconfigured with three FIXED PDOs (5 V, 9 V, 15 V) and one VARIABLE PDO (9 V to 20 V) to address a broad range of applications (PDP = 30 W). PDOs can be easily customized with the associated graphical user interface (GUI).
-
All features
- USB Power Delivery SINK port (up to 100 W)
- STUSB4531 USB PD controller, certified for:
- USB Type-C® (rev 2.3)
- USB PD (rev 3.2)
- TID: XXXX
- Dead battery support
- Customizable startup profiles
- Multiple output paths
- Compliant with USB2.0
- Low BOM cost, small footprint
- Status LED
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVAL-SCS007V1 | Target | CARD | Industrial | Ecopack1 | Yes | |
EVAL-SCS007V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVAL-SCS007V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
EVAL-SCS007V1 Target
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors