EVAL-SSR01B-35W

Active
Design Win

Dimmable single string LED Driver for 35W indoor lighting applications using HVLED001B

Download databrief

Product overview

Description

The EVAL-SSR01B-35W is intended to drive one LED string with a maximum output current of 700 mA.

The LED current can be adjusted by a PWM signal and the EN/DIS is managed on the board injecting an analog signal of 3.3 V. Both dimming and EN/DIS signals can also be provided by an external microcontroller thanks to a dedicated circuitry available on the PCB. The current dimming range is supported between 100% and 10% of maximum load.

On the secondary side, the board includes a connector to inject the PWM signal (Dimming) and the 3.3 V analog voltage (EN/DIS).

A very high power factor, low THD (THD optimizer circuit) and low BOM cost are features of this demonstration board. Input voltage variations, excessive input voltage (overvoltage like surges or bursts) and very low input voltages are managed by the HVLED001B protections, improving the reliability of the application.

The output capacitor is automatically discharged at turn-off to prevent any harm from contact with the output connector.

Output open circuit and overload protections (output short-circuit), with auto restart behavior, are implemented.

  • All features

    • Input voltage: 90 ÷ 265 Vrms, f: 45 - 66 Hz
    • Output current: 700 mA (VLED = 24 V to 48 V)
    • Dimming: 100% to 10%
    • Dimming interfaces: PWM input
    • High power factor, low THD
    • Efficiency @ 230 Vac, full load: > 89%
    • Open load voltage limiting (< 60 V)
    • Fast VOUT discharge
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-SSR01B-35W
Active
CARD Industrial Ecopack1 -

EVAL-SSR01B-35W

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-SSR01B-35W
Available at distributors

Distributor availability of EVAL-SSR01B-35W

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-SSR01B-35W Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-SSR01B-35W

Supplier:

ST

Core Product:

HVLED001B

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors