EVAL-STCH03-45W

Active

45W / 12V power supply based on STCH03 QR flyback controller and SRK1000B adaptive synchronous rectification controller

Download databrief Order Direct

Product overview

Description

The EVAL-STCH03-45W is a 45 W / 12 V isolated power supply developed for general purpose applications. The evaluation board implements a Quasi Resonant flyback converter based on the STCH03 controller with optocoupler feedback for voltage and primary side regulation for constant output current regulation.

The secondary side rectification is based on the SRK1000B adaptive synchronous rectification controller.

The efficiency of the application is very high over entire output power range thanks to the smart power management of the STCH03 and SRK1000B controllers, the STF10LN80K5 MDmesh K5 primary MOSFET and the STL90N10F7 Power MOSFET for the synchronous rectification.

The evaluation board implements a robust output supply protected against output overvoltage, output undervoltage, output overpower and output short-circuit. The protections are auto-restart for a safe operation.

  • All features

    • Input voltage range VIN: 90 VAC to 265 VAC
    • Output range: 12 V - 3.75 A continuous operation
    • Very low stand-by power: < 40 mW @ 230 Vin
    • Average full load efficiency:
      • > 88% @ 115 VIN
      • > 89% @ 230 VIN
    • Active mode at 10% load efficiency:
      • > 84% @ 115 VIN
      • > 82% @ 230 VIN
    • Active mode at 10% load efficiency: > 84% @ 115 VIN > 82% @ 230 VIN
    • Safety: Acc. to EN60065
    • EMI: Acc. to EN55022 - Class B
    • Small PCB form factor: 85 x 55 X 25 mm

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.