EVAL-TDA7803A

Active
Design Win

Evaluation board for TDA7803A - Flexiwatt package

Download databrief

Product overview

Description

The EVAL-TDA7803A is an evaluation board for automotive digital intelligent power amplifiers TDA7803A.

The hardware is compatible with TDA7808 in FW package.

  • All features

    • Digital input, analog output
    • Four audio channels
    • I2S bus with I2S and TDM compatibility
    • I2C bus
    • Full diagnostic
    • Compatible with TDA7808 in FW package
    • Operating supply voltage from 6 V to 18 V (battery compatible)

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-TDA7803AFW
Active
Not compliant Yes

EVAL-TDA7803AFW

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

Yes

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-TDA7803AFW
Available at distributors

Distributor availability of EVAL-TDA7803AFW

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-TDA7803AFW Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-TDA7803AFW

Supplier:

ST

Core Product:

TDA7803A

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors