EVAL6208N

NRND

L6208 DMOS Driver for Bipolar Stepper Motor in PowerDip Package Evaluation board

Product overview

Description

The EVAL6208N is built around L6208 in PowerDip package. It implements a typical stepper motor driver application. Screw connectors provide connection to motor supply rail and 5 V reference for the logic inputs, as well as the four outputs to motor windings. EVAL6208N can be hooked-up to practiSPIN interface board (EVALpractiSPIN) through a 34-pin connector. It is also possible to run board in stand-alone mode: four switches are used to set the direction of the rotation, the stepping sequence and the current decay style, while four potentiometers set the L6208 reference voltage and off-time for the PWM current control; external reference voltages can be provided by a PWM output of a µC.

  • All features

    • DECODING LOGIC FOR STEPPER MOTOR FULL AND HALF STEP DRIVE
    • RECTIFICATION
    • THERMAL SHUTDOWN
    • CROSS CONDUCTION PROTECTION
    • UNDER VOLTAGE LOCKOUTINTEGRATED FAST FREE WHEELING DIODES
    • FAST/SLOW DECAY MODE SELECTION
    • DUAL INDEPENDENT CONSTANT tOFF PWM CURRENT CONTROLLERS
    • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
    • RDS(ON) 0.3W TYP. VALUE @ Tj = 25°C
    • 5.6A OUTPUT PEAK CURRENT (2.8A RMS)
    • NON DISSIPATIVE OVERCURRENT PROTECTION
    • FAST DECAY QUASI-SYNCHRONOUS
    • OPERATING FREQUENCY UP TO 100KHz

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.