EVAL6228QR

Active

L6228Q: Dual full bridge with PWM current control and translator for stepper reference design board

Download databrief Order Direct

Product overview

Description

The L6228Q is a DMOS fully integrated stepper motor driver, realized in BCD multipower technology.

The L6228Q includes the circuitry to drive a two-phase bipolar stepper motor: a dual DMOS full-bridge, the constant off-time, the PWM current controller performing the chopping regulation and the phase sequence generator, which generates the stepping sequence. The device features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.

  • All features

    • Operating supply voltage from 8 to 52 V
    • 2.8 A output peak current (1.4 Ar.m.s.)
    • RDS(on)0.73 Ω typ. value @ TJ= 25 °C
    • Operating frequency up to 100 kHz
    • Non dissipative overcurrent protection
    • Dual independent constant tOFFPWM current controllers
    • Fast/slow decay mode selection
    • Fast decay quasi-synchronous rectification
    • Decoding logic for stepper motor full and half- step drive
    • Cross conduction protection
    • Thermal shutdown
    • Undervoltage lockout
    • Integrated fast free wheeling diodes

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.